??
CAD model selection
Selectable products: 1
11429
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149T - Door hinge, short
Bill of material
11429
BESTNR
Order No.
11429
GR
Size
M20
A
30 mm
B
41 mm
C
21 mm
D
Diameter
14 mm
D1
Diameter
25 mm
L
92 mm
M
M20 mm
R
57-79 mm
GEW
Weight
472 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011420
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D