??
CAD model selection
Selectable products: 1
11445
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149T - Door hinge, short
Bill of material
11445
BESTNR
Order No.
11445
GR
Size
M24
A
35 mm
B
47 mm
C
25 mm
D
Diameter
17 mm
D1
Diameter
30 mm
L
106 mm
M
M24 mm
R
66-80 mm
GEW
Weight
727 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011444
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D