??
CAD model selection
Selectable products: 1
11478
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TD - Door hinge with dowel plate
Bill of material
11478
BESTNR
Order No.
11478
GR
Size
M20
A
30 mm
B
41 mm
C
21 mm
D
14 mm
E
5 mm
F
65x65 mm
H
100x100 mm
L
92 mm
M
Thread
M20 mm
R
mm
Enter value for R
mm
cm
inch
ft
RMIN
R min.
66 mm
RMAX
R max.
91 mm
GEW
Weight
875 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011475
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D