??
CAD model selection
Selectable products: 1
11486
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TD - Door hinge with dowel plate
Bill of material
11486
BESTNR
Order No.
11486
GR
Size
M24
A
35 mm
B
48 mm
C
25 mm
D
17 mm
E
5 mm
F
65x65 mm
H
100x100 mm
L
107 mm
M
Thread
M24 mm
R
mm
Enter value for R
mm
cm
inch
ft
RMIN
R min.
77 mm
RMAX
R max.
105 mm
GEW
Weight
1380 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011482
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number11486
Order No.11486
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 121.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D