??
CAD model selection
Selectable products: 1
11494
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TL - Door hinge, long
Bill of material
11494
BESTNR
Order No.
11494
GR
Size
M20
A
30 mm
B
41.0 mm
C
21 mm
D
Diameter
14 mm
F
144 mm
L
184 mm
M
Thread
M20 mm
R1
mm
Enter value for R1
mm
cm
inch
ft
R1MIN
R1 min.
58 mm
R1MAX
R1 max.
160 mm
GEW
Weight
650 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011499
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D