??
CAD model selection
Selectable products: 1
11452
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TM - Door hinge with wall case
Bill of material
11452
BESTNR
Order No.
11452
GR
Size
M20
A
30 mm
B
41 mm
C
21 mm
D
Diameter
14 mm
D1
Diameter
27 mm
F
102 mm
L
92 mm
M
Thread
M20 mm
R
mm
Enter value for R
mm
cm
inch
ft
RMIN
48 mm
RMAX
71 mm
GEW
Weight
549 g
CTN
Customs tariff number
83024110
EAN
European Article Number
402077201151
VERS
2
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D