??
CAD model selection
Selectable products: 1
11460
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TM - Door hinge with wall case
Bill of material
11460
BESTNR
Order No.
11460
GR
Size
M24
A
35 mm
B
48 mm
C
25 mm
D
Diameter
17 mm
D1
Diameter
34 mm
F
117 mm
L
105 mm
M
Thread
M24 mm
R
mm
Enter value for R
mm
cm
inch
ft
RMIN
58 mm
RMAX
85 mm
GEW
Weight
815 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011468
VERS
3
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D