??
CAD model selection
Selectable products: 1
557052
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TRA - Door hinge for round tubular profile
Bill of material
557052
BESTNR
Order No.
557052
GR
Size
M20
A
31 mm
B
42 mm
C
27 mm
D
Diameter
14 mm
D1
Diameter
25 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
Thread
M20 mm
R
100-110 mm
GEW
Weight
580 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772007447
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557052
Order No.557052
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 158.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D