??
CAD model selection
Selectable products: 1
551662
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TS - Door hinge, screw-on
Bill of material
551662
BESTNR
Order No.
551662
GR
Size
16
A
27 mm
B
36 mm
C
20 mm
D
Diameter
12 mm
F
140 mm
L
350 mm
M
Thread
16 mm
GEW
Weight
910 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772551667
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D