??
CAD model selection
Selectable products: 1
11528
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TV - Door hinge, adjustable
Bill of material
11528
BESTNR
Order No.
11528
GR
Size
M16
A
45 mm
B
43 mm
C
27 mm
D
Diameter
14 mm
E
8 mm
L
118 mm
M
Thread
M16 mm
P
mm
Enter value for P
mm
cm
inch
ft
R
mm
Enter value for R
mm
cm
inch
ft
GEW
Weight
795 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011529
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number11528
Order No.11528
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 116.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D