??
CAD model selection
Selectable products: 1
11544
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TV - Door hinge, adjustable
Bill of material
11544
BESTNR
Order No.
11544
GR
Size
M24
A
70 mm
B
51 mm
C
35 mm
D
Diameter
17 mm
E
12 mm
L
168 mm
M
Thread
M24 mm
P
mm
Enter value for P
mm
cm
inch
ft
R
mm
Enter value for R
mm
cm
inch
ft
GEW
Weight
2266 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011543
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D