??
CAD model selection
Selectable products: 1
15578
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 480 - Short cylinder plate
Bill of material
15578
BESTNR
Order No.
15578
ARTNR
Article No.
480ZA
AUSFG
Design
-
PZA
Profile cylinder
with profile cylinder recess
ABC
Dimension
32 x 156 x 7 mm
S
Material thickness
7 mm
GEW
Weight
65 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772015572
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number15578
Order No.15578
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 116.90EUR
Gross list prices from 1015.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.