??
CAD model selection
Selectable products: 1
564158
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 8405 - Heavy tube-frame lock
Bill of material
564158
BESTNR
Order No.
564158
DIN
Spring bolt head
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
D
Backset
22 mm
GEW
Weight
480 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772160142
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number564158
Order No.564158
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 159.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.