??
CAD model selection
Selectable products: 1
557617
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800E - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557617
BESTNR
Order No.
557617
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
175 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
52.0 mm
C
20 mm
D
5.5 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
11.0 mm
H
23.0 mm
H1
140 mm
HWMIN
-3.0 mm
HWMAX
4.5 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
89 mm
M
23 - 31 mm
M1
27 mm
N
43 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772012533
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557617
Order No.557617
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 133.50EUR
Gross list prices from 1029.90EUR
Gross list prices from 10026.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:48 AM
Preview - Generation
Preview
3D
Dimension
2D