??
CAD model selection
Selectable products: 1
557305
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800J - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557305
BESTNR
Order No.
557305
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.7 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
630 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
101.0 mm
C
32 mm
D
8.6 mm
E
54 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.0 mm
H
42.5 mm
H1
221 mm
HWMIN
-6.0 mm
HWMAX
22.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141 mm
L2
130 mm
M
43 - 46,5 mm
M1
- mm
N
64 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007775
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D