??
CAD model selection
Selectable products: 1
557307
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800J - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557307
BESTNR
Order No.
557307
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
3.4 kN
F2
Force F2
5.5 kN
AS
Clamping screw
M12 x 110 mm
GEW
Weight
2200 g
WB
Angle range
°
W1
Angle ALPHA (α)
140 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
165.5 mm
C
50,5 mm
D
13.0 mm
E
89 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
28.0 mm
H
81.0 mm
H1
333 mm
HWMIN
-2.5 mm
HWMAX
55.0 mm
I
30 mm
K
24.5 mm
L
- mm
L1
231 mm
L2
206 mm
M
67,5 - 72,5 mm
M1
- mm
N
100 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007799
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D