??
CAD model selection
Selectable products: 1
557965
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800T - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557965
BESTNR
Order No.
557965
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
175 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
52.0 mm
C
20 mm
D
5.5 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
11.0 mm
H
23.0 mm
H1
140 mm
HWMIN
-3.0 mm
HWMAX
4.5 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
89 mm
M
23 - 31 mm
M1
27 mm
N
43 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D