??
CAD model selection
Selectable products: 1
557968
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800T - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557968
BESTNR
Order No.
557968
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M12 x 80 mm
GEW
Weight
1480 g
WB
Angle range
°
W1
Angle ALPHA (α)
115 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
140.0 mm
C
45 mm
D
8.5 mm
E
73 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
34.0 mm
H
55.8 mm
H1
281 mm
HWMIN
-3.0 mm
HWMAX
27.5 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
195 mm
L2
185 mm
M
45 - 50 mm
M1
45 mm
N
70 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D