??
CAD model selection
Selectable products: 1
557010
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800Y - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557010
BESTNR
Order No.
557010
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M5 x 30 mm
GEW
Weight
105 g
WB
Angle range
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
95 °
A
5 mm
B
39.0 mm
C
16 mm
D
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6.0 mm
H
19.0 mm
H1
98 mm
HWMIN
-4.0 mm
HWMAX
2.0 mm
I
10 mm
K
5.5 mm
L
- mm
L1
61 mm
L2
58 mm
M
22,5 - 26 mm
M1
- mm
N
34 mm
P
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005115
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D