??
CAD model selection
Selectable products: 1
90258
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802 - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
90258
BESTNR
Order No.
90258
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M 12x80 mm
GEW
Weight
1480 g
WB
Angle range
°
W1
Angle ALPHA (α)
115 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
140 mm
C
45.0 mm
D
Diameter
8.5 mm
E
73 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
35 mm
H
77 mm
H1
301 mm
HWMIN
18.0 mm
HWMAX
49.0 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
195 mm
L2
183 mm
M
66 mm
M1
64 mm
N
45 mm
O
10 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090258
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90258
Order No.90258
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 179.50EUR
Gross list prices from 1071.50EUR
Gross list prices from 10067.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.