??
CAD model selection
Selectable products: 1
557627
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802E - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557627
BESTNR
Order No.
557627
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
3.5 kN
F2
Force F2
5.5 kN
AS
Clamping screw
M 12x110 mm
GEW
Weight
2200 g
WB
Angle range
°
W1
Angle ALPHA (α)
140 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
165 mm
C
50.5 mm
D
Diameter
13.0 mm
E
89 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
28 mm
H
117 mm
H1
369 mm
HWMIN
33.0 mm
HWMAX
90.5 mm
I
30 mm
K
24.5 mm
L
- mm
L1
230 mm
L2
206 mm
M
102 mm
M1
- mm
N
45 mm
O
10 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013035
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557627
Order No.557627
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1108.50EUR
Gross list prices from 1099.00EUR
Gross list prices from 10089.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:48 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.