??
CAD model selection
Selectable products: 1
557973
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802T - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557973
BESTNR
Order No.
557973
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
630 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
101 mm
C
32.0 mm
D
Diameter
8.6 mm
E
54 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
65 mm
H1
244 mm
HWMIN
16.5 mm
HWMAX
45.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141 mm
L2
130 mm
M
55.5 mm
M1
- mm
N
35 mm
O
8 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018085
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557973
Order No.557973
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 153.00EUR
Gross list prices from 1048.70EUR
Gross list prices from 10042.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.