??
CAD model selection
Selectable products: 1
90324
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803 - Vertical acting toggle clamp with open clamping arm and angle base
Bill of material
90324
BESTNR
Order No.
90324
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6x35 mm
GEW
Weight
220 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
41.0 mm
C
20 mm
D
Diameter
6.1 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
60.0 mm
H1
176.5 mm
HWMIN
8.0 mm
HWMAX
15.5 mm
I
12 mm
K
6 mm
L1
77 mm
L2
90 mm
M
25.5 mm
N
37.0 mm
O
5 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090326
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D