??
CAD model selection
Selectable products: 1
557484
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804G - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557484
BESTNR
Order No.
557484
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
2.0 kN
F2
Force F1
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
585 g
WB
Angle range
°
W1
105 °
W2
60 °
A
8 mm
B
101 mm
C
32.0 mm
D
Diameter
8.6 mm
E
61 mm
F
17 mm
H
42 mm
H1
221 mm
HWMIN
-8.0 mm
HWMAX
21.0 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141.5 mm
L2
130 mm
M
45 mm
M1
- mm
N
64 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009502
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D