??
CAD model selection
Selectable products: 1
557485
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804G - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557485
BESTNR
Order No.
557485
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
3.0 kN
F2
Force F1
5.0 kN
AS
Clamping screw
M12x80 mm
GEW
Weight
1480 g
WB
Angle range
°
W1
115 °
W2
60 °
A
10 mm
B
141 mm
C
45.0 mm
D
Diameter
8.5 mm
E
88 mm
F
30 mm
H
55 mm
H1
281 mm
HWMIN
-6.0 mm
HWMAX
26.0 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
196.5 mm
L2
184 mm
M
45 - 50 mm
M1
45 mm
N
70 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009519
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557485
Order No.557485
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 184.00EUR
Gross list prices from 1073.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:46 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.