??
CAD model selection
Selectable products: 1
557981
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804T - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557981
BESTNR
Order No.
557981
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.4 kN
F2
Force F1
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
340 g
WB
Angle range
°
W1
105 °
W2
60 °
A
6 mm
B
81 mm
C
20.0 mm
D
Diameter
7.5 mm
E
43 mm
F
20 mm
H
34 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
108.5 mm
L2
117 mm
M
32.5 mm
M1
- mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018184
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D