??
CAD model selection
Selectable products: 1
557982
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804T - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557982
BESTNR
Order No.
557982
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
2.0 kN
F2
Force F1
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
585 g
WB
Angle range
°
W1
105 °
W2
60 °
A
8 mm
B
101 mm
C
32.0 mm
D
Diameter
8.6 mm
E
61 mm
F
17 mm
H
42 mm
H1
221 mm
HWMIN
-8.0 mm
HWMAX
21.0 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141.5 mm
L2
130 mm
M
45 mm
M1
- mm
N
64 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018191
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557982
Order No.557982
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 153.00EUR
Gross list prices from 1048.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D