??
CAD model selection
Selectable products: 1
557028
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804Y - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557028
BESTNR
Order No.
557028
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.4 kN
F2
Force F1
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
340 g
WB
Angle range
°
W1
105 °
W2
60 °
A
6 mm
B
81 mm
C
20.0 mm
D
Diameter
7.5 mm
E
43 mm
F
20 mm
H
34 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
108.5 mm
L2
117 mm
M
32.5 mm
M1
- mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005306
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557028
Order No.557028
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 140.60EUR
Gross list prices from 1036.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.