??
CAD model selection
Selectable products: 1
557330
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6805J - Vertical toggle clamp, clamping arm with fixed distance of clamping screw and horizontal base
Bill of material
557330
BESTNR
Order No.
557330
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.0 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
100 g
WB
Angle range
°
W1
Angle
95 °
HWMIN
-6.0 mm
HWMAX
4.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008024
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557330
Order No.557330
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 127.20EUR
Gross list prices from 1023.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D