??
CAD model selection
Selectable products: 1
90571
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806 - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
90571
BESTNR
Order No.
90571
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M12x 80 mm
GEW
Weight
1450 g
WB
Angle range
°
W1
Angle ALPHA (α)
115 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
141.0 mm
C
45.0 mm
D
Diameter
8.5 mm
E
88 mm
F
30.5 mm
H
77 mm
H1
302 mm
HWMIN
15.0 mm
HWMAX
47.0 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
196.5 mm
L2
184.0 mm
M
66 mm
M1
64 mm
N
36 mm
O
10 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090579
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D