??
CAD model selection
Selectable products: 1
557326
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806J - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
557326
BESTNR
Order No.
557326
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.4 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x 45 mm
GEW
Weight
400 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81.0 mm
C
20.0 mm
D
Diameter
7.5 mm
E
43 mm
F
19.5 mm
H
48 mm
H1
200 mm
HWMIN
14.5 mm
HWMAX
26.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
108.5 mm
L2
111.0 mm
M
41 mm
M1
- mm
N
27 mm
O
6 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557326
Order No.557326
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 140.60EUR
Gross list prices from 1036.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.