??
CAD model selection
Selectable products: 1
557327
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806J - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
557327
BESTNR
Order No.
557327
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8x 65 mm
GEW
Weight
640 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
101.0 mm
C
32.0 mm
D
Diameter
8.6 mm
E
61 mm
F
17.0 mm
H
65 mm
H1
244 mm
HWMIN
13.0 mm
HWMAX
44.0 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141.5 mm
L2
129.5 mm
M
55.5 mm
M1
- mm
N
34 mm
O
8 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007997
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D