??
CAD model selection
Selectable products: 1
557329
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806J - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
557329
BESTNR
Order No.
557329
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
3.5 kN
F2
Force F2
5.5 kN
AS
Clamping screw
M 12x 110 mm
GEW
Weight
2150 g
WB
Angle range
°
W1
Angle ALPHA (α)
140 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
166.5 mm
C
50.5 mm
D
Diameter
13.0 mm
E
90 mm
F
20.5 mm
H
117 mm
H1
369 mm
HWMIN
28.5 mm
HWMAX
86.5 mm
I
30 mm
K
24.5 mm
L
- mm
L1
232.0 mm
L2
206.0 mm
M
102 mm
M1
- mm
N
39 mm
O
10 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008017
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557329
Order No.557329
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1108.50EUR
Gross list prices from 1099.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.