??
CAD model selection
Selectable products: 1
557032
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806Y - Vertical toggle clamp with black handle with solid arm and vertical base
Bill of material
557032
BESTNR
Order No.
557032
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.4 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x 45 mm
GEW
Weight
400 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81.0 mm
C
20.0 mm
D
Diameter
7.5 mm
E
43 mm
F
19.5 mm
H
48 mm
H1
200 mm
HWMIN
14.5 mm
HWMAX
26.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
108.5 mm
L2
111.0 mm
M
41 mm
M1
- mm
N
27 mm
O
6 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D