??
CAD model selection
Selectable products: 1
90944
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809G - Base plate
Bill of material
90944
BESTNR
Order No.
90944
GR
Size
2 + 4
PDF
catalog sheet
PDF
C
25 mm
D
Diameter
6.5 mm
M
35 mm
N
50 mm
P
40 mm
S
8 mm
GEW
Weight
112 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090944
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D