??
CAD model selection
Selectable products: 1
90951
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809G - Base plate
Bill of material
90951
BESTNR
Order No.
90951
GR
Size
6
PDF
catalog sheet
PDF
C
40 mm
D
Diameter
8.5 mm
M
30 mm
N
50 mm
P
60 mm
S
8 mm
GEW
Weight
170 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090951
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D