??
CAD model selection
Selectable products: 1
90969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809G - Base plate
Bill of material
90969
BESTNR
Order No.
90969
GR
Size
8
PDF
catalog sheet
PDF
C
50 mm
D
Diameter
8.5 mm
M
45 mm
N
65 mm
P
70 mm
S
8 mm
GEW
Weight
270 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090968
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D