??
CAD model selection
Selectable products: 1
90977
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809G - Base plate
Bill of material
90977
BESTNR
Order No.
90977
GR
Size
10
PDF
catalog sheet
PDF
C
60 mm
D
Diameter
10.5 mm
M
50 mm
N
70 mm
P
80 mm
S
10 mm
GEW
Weight
410 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090975
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90977
Order No.90977
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 128.60EUR
Gross list prices from 1026.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.