??
CAD model selection
Selectable products: 1
90761
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809P - Modular clamp with swivelling foot, welding version
Bill of material
90761
BESTNR
Order No.
90761
GR
Size
8
VERS
4
PDF
catalog sheet
PDF
F1
Force F1
22.5 kN
POS
Position
WB
Angle range
°
GEW
Weight
3100 g
B2
16 mm
B4
76 mm
C
50 mm
C1
50 mm
C2
25 mm
C3
27 mm
F
72 mm
G
Thread
M 12
H
98 mm
H1
65 mm
H2
33.0 mm
H3
19 mm
H4
172 mm
L
135 mm
R
14 mm
R1
22.5 mm
AL
Angle ALPHA (α)
[0-200] °
BE
Angle Beta
[0-70] °
GA
Angle Gamma
[0-40] °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090760
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90761
Order No.90761
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1187.00EUR
Gross list prices from 10171.00EUR
Gross list prices from 100151.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.