??
CAD model selection
Selectable products: 1
91074
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809RL - Lever arm tube, long
Bill of material
91074
BESTNR
Order No.
91074
GR
Size
2
PDF
catalog sheet
PDF
D
Diameter
13 mm
H
95 mm
GEW
Weight
60 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091071
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91074
Order No.91074
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 114.10EUR
Gross list prices from 1013.10EUR
Gross list prices from 10011.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.