??
CAD model selection
Selectable products: 1
91132
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809S - Clamping screw holder
Bill of material
91132
BESTNR
Order No.
91132
GR
Size
6
PDF
catalog sheet
PDF
D
Diameter
12 mm
H
30 mm
GEW
Weight
63 g
CTN
Customs tariff number
73079980
EAN
European Article Number
4020772091132
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91132
Order No.91132
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.50EUR
Gross list prices from 108.70EUR
Gross list prices from 1007.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.