??
CAD model selection
Selectable products: 1
90803
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6810P - Modular clamp with vertical foot, welding version
Bill of material
90803
BESTNR
Order No.
90803
GR
Size
2
VERS
1
PDF
catalog sheet
PDF
F1
Force F1
2.5 kN
GEW
Weight
245 g
POS
WB
Angle range
°
B2
6 mm
B4
31 mm
C
30 mm
C1
22 mm
C2
14 mm
C3
12 mm
F
32 mm
G
Thread
M6 mm
H
52 mm
H1
18 mm
H2
34 mm
H3
5 mm
H4
90 mm
L
58 mm
R
5 mm
R1
10.0 mm
AL
Angle ALPHA (α)
[0-190]
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090807
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D