??
CAD model selection
Selectable products: 1
90829
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6810P - Modular clamp with vertical foot, welding version
Bill of material
90829
BESTNR
Order No.
90829
GR
Size
6
VERS
3
PDF
catalog sheet
PDF
F1
Force F1
11.0 kN
GEW
Weight
1750 g
POS
WB
Angle range
°
B2
12 mm
B4
60 mm
C
55 mm
C1
36 mm
C2
28 mm
C3
20 mm
F
55 mm
G
Thread
M10 mm
H
114 mm
H1
50 mm
H2
64 mm
H3
16 mm
H4
182 mm
L
106 mm
R
11 mm
R1
18.0 mm
AL
Angle ALPHA (α)
[0-190]
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090821
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D