??
CAD model selection
Selectable products: 1
90837
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6810P - Modular clamp with vertical foot, welding version
Bill of material
90837
BESTNR
Order No.
90837
GR
Size
8
VERS
4
PDF
catalog sheet
PDF
F1
Force F1
22.5 kN
GEW
Weight
3310 g
POS
WB
Angle range
°
B2
16 mm
B4
76 mm
C
66 mm
C1
50 mm
C2
37 mm
C3
27 mm
F
72 mm
G
Thread
M12 mm
H
140 mm
H1
64 mm
H2
76 mm
H3
19 mm
H4
218 mm
L
135 mm
R
14 mm
R1
22.5 mm
AL
Angle ALPHA (α)
[0-190]
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090838
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D