??
CAD model selection
Selectable products: 1
90845
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6810P - Modular clamp with vertical foot, welding version
Bill of material
90845
BESTNR
Order No.
90845
GR
Size
10
VERS
5
PDF
catalog sheet
PDF
F1
Force F1
34.0 kN
GEW
Weight
5970 g
POS
WB
Angle range
°
B2
20 mm
B4
90 mm
C
80 mm
C1
52 mm
C2
40 mm
C3
22 mm
F
77 mm
G
Thread
M16 mm
H
173 mm
H1
83 mm
H2
90 mm
H3
25 mm
H4
266 mm
L
155 mm
R
14 mm
R1
25.0 mm
AL
Angle ALPHA (α)
[0-190]
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090845
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90845
Order No.90845
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1235.50EUR
Gross list prices from 10212.00EUR
Gross list prices from 100189.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.