??
CAD model selection
Selectable products: 1
90886
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6811P - Heavy vertical toggle clamp with horizontal base
Bill of material
90886
BESTNR
Order No.
90886
GR
Size
6
PDF
catalog sheet
PDF
F1
Force F1
6 kN
SCH
Clamping screw
M12x110
GEW
Weight
2130 g
WB
Angle range
°
AL
Angle ALPHA (α)
120 °
A
12.2 mm
B
95 mm
C
45 mm
D
Diameter
10.5 mm
E
0 mm
F
95 mm
H
65 mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
-22.0
HWMAX
35.0
H1
263 mm
I
30 mm
K
15.0 mm
L1
181 mm
L2
185 mm
M
52 mm
N
78 mm
P
75.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090883
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D