??
CAD model selection
Selectable products: 1
90894
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6811P - Heavy vertical toggle clamp with horizontal base
Bill of material
90894
BESTNR
Order No.
90894
GR
Size
8
PDF
catalog sheet
PDF
F1
Force F1
12 kN
SCH
Clamping screw
M12x110
GEW
Weight
4050 g
WB
Angle range
°
AL
Angle ALPHA (α)
120 °
A
12.2 mm
B
151 mm
C
55 mm
D
Diameter
10.5 mm
E
0 mm
F
120 mm
H
71 mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
-10.0
HWMAX
41.0
H1
303 mm
I
36 mm
K
20.0 mm
L1
226 mm
L2
203 mm
M
75 mm
N
108 mm
P
95.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090890
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D