??
CAD model selection
Selectable products: 1
90902
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6812P - Heavy vertical toggle clamp with vertical base and mounting holes
Bill of material
90902
BESTNR
Order No.
90902
GR
Size
4
PDF
catalog sheet
PDF
SCH
Clamping screw
M12x80
F1
Force F1
10 kN
GEW
Weight
1320 g
WB
Angle range
°
AL
Angle
120 °
A
12.2 mm
B
101 mm
C
30 mm
D
Diameter
8.5 mm
D1
Diameter
5.7 mm
E
0 mm
F
75 mm
H
62.0 mm
H1
233.0 mm
H2
10 mm
H3
25 mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
-1.0 mm
HWMAX
35.0 mm
I
24 mm
K
15 mm
L1
146 mm
L2
161 mm
N
52 mm
O
10 mm
P
60.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090906
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90902
Order No.90902
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1197.50EUR
Gross list prices from 10179.00EUR
Gross list prices from 100160.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D