??
CAD model selection
Selectable products: 1
91330
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6812P - Heavy vertical toggle clamp with vertical base and mounting holes
Bill of material
91330
BESTNR
Order No.
91330
GR
Size
2
PDF
catalog sheet
PDF
SCH
Clamping screw
M6 x 50
F1
Force F1
2,5 kN
GEW
Weight
320 g
WB
Angle range
°
AL
Angle
120 °
A
6.2 mm
B
48 mm
C
0 mm
D
Diameter
0.0 mm
D1
Diameter
0.0 mm
E
30 mm
F
12 mm
H
42.0 mm
H1
144.0 mm
H2
0 mm
H3
- mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
3.5 mm
HWMAX
22.8 mm
I
15 mm
K
0 mm
L1
85 mm
L2
94 mm
N
31 mm
O
6 mm
P
37.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091330
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D