??
CAD model selection
Selectable products: 1
561275
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
561275
BESTNR
Order No.
561275
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
rot
F1
Force F1
4.00 kN
F2
Force F2
7.0 kN
AS
M10x116 mm
GEW
1925 g
W1
Angle ALPHA (α)
83 °
WB
Angle range
°
A
10 mm
B
110 mm
C
57.7 mm
D
9.8 mm
D1
8.7 mm
E
59.3 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
20.6 mm
H
71.5 mm
H1
114.5 mm
H2
181.0 mm
HWMIN
-6.0 mm
HWMAX
44.0 mm
I
30.0 mm
K
11.5 mm
L
43.6 mm
L1
354 mm
M
32.1 - 43.8 mm
M1
31.6 mm
M2
36.0-44.2
N
66.5 mm
P
95.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022341
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D